WBP_CFB4GS1R8ADAPTE_PRODIMAGE
WBP_CFB4GS1R8ADAPTE_PRODIMAGE

4-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB4GS1R8ADAPTE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel & PVC Box, Recessed, Replacement Adapter, 4-Gang CFB E-Series Box, Round Covers

4-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.

  • 8" Round Cover Replacement Adapter for 4-Gang CFB E-Series Boxes
  • Adapter can also Field Convert Rectangular Cover Boxes to Round
  • Adapters add 3/4" to Rectangular Cover Box Height
  • Includes Round Concrete Cover and Mounting Hardware

Replacement Top Mounting Plate and Converts a Rectangular Cover Style Box to Round

Product details

General

Application
For Use with Concrete Floor Boxes
Color
Metallic
Construction
Fabricated
Material
Galvanized Stamped Steel
Mounting Method
(4) Screw Mount
Mounting Type
Field Installed
Number of Gang(s)
4-Gang
Series
Concrete Floorboxes
Size
4-Gang
Style
4-Gang
Type
Recessed
UPC
783585695334

Dimensions

Dimensions
12.93 in x 11.00 in x 0.72 in
Height
0.72 in
Length
12.93 in
Width
11 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus

Resources and downloads