HUBBELL
WBP_AFBS1R4NKL_PRODIMAGE
WBP_AFBS1R4NKL_PRODIMAGE
WBP_AFBS1R4_Install_PRODIMAGE

Recessed 4" Series, Cast Aluminum Box with Nickel Plated Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AFBS1R4NKL

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box with Nickel Plated Cover

  • Recessed 4" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.50" thick
  • Kit includes (1) AFBS1R4BASE Box, (1) AFBS1R4CVRNLK Cover

Low Profile Surface Cover with One Large Cable Egress Door

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4NKL

Color

Plated Satin Nickel

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Nickel

Knockouts

4) 1/2", 1) 1/2"- 1"

Material

Composite

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Series

Recessed Round - AFB Series

Size

4 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box and Cover

UPC

783585545271

Dimensions

Height

5.65 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1