HUBBELL
WBP_CFB45G55RE_PRODIMAGE
WBP_CFB45G55RE_PRODIMAGE
play
WBP_CFB45G55RE_Alt7_PRODIMAGE
+1
WBP_CFB45G55RE_Alt6_PRODIMAGE

Recessed 4/5-Gang Concrete Floorbox with Round Cover.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB45G55RE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 4/5-Gang CFB E-Series Box for Round Covers, 6.31" Minimum Depth of Pour

Recessed 4/5-Gang concrete floorbox with round cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes installation cover. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

Pregalvanzied Stamped Steel Box; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

Product details

General

Application

For Use in Concrete Floors

Catalog Number

CFB45G55RE

Color

Metallic

Construction

Fabricated

Knockouts

14

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

4 or 5-Gang

Series

Concrete Floorboxes

Size

4/5-Gang

Style

4 or 5-Gang

Type

Recessed

UPC

783585695419

Dimensions

Dimensions

14.14 in x 11.09 in x 6.31 in

Height

6.31 in

Length

14.14 in

Width

11.09 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Resources and downloads

Installation Manuals

Sales Drawings

Videos

play
See the features and benefits of Hubbell's SystemOne ETERNAL™ Recessed Concrete Floorboxes

Engineering Drawing