HUBBELL
WBP_B2481_PRODIMAGE
WBP_B2481_PRODIMAGE

1-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable, Single Service

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

B2481

Flush Wooden Floor Box Series, 1-Gang, Rectangular, Galvanized Stamped Steel Box, Semi Adjustable, Single Service

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Semi Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application

  • Single Service In-Floor Delivery Systems

Application - For Use On

Wood

Catalog Number

B2481

Color

Brass Flange

Construction

Fabricated

EU RoHS Indicator

No

Item Type

3A

Knockouts

1) 1/2"-1", 1)1/2"- 1 1/4"

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

1-Gang

Series

Flush Rectangular - B24 Series

Specifications

  • Collar Material - Brass
  • Cubic Capacity - 42.0 cu. in. (658.3 cm3)
  • Material - Stamped Steel

Sub Brand

Flush Floor Boxes for Wood Floors

Type

1-Gang Rectangular Galvanized Stamped Steel Box

UPC

783585104270

UPC 12 Digit

7818104606411

Dimensions

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Dimensions

4.5 in x 3.2 in x 3.13 in

Height

3.13 in

Length

4.5 in

Width

3.2 in

Conductor Related

Cable Entry

From Top

Conductor - Copper Solid Size Range

N/A

Conductor - Copper Str Size Range

N/A

Conductor - Rigid Pipe Size Range

N/A

Certifications And Compliance

Certification - ETL

No

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4

Pallet Quantity

448