WBP_BA2506415_PRODIMAGE
WBP_BA2506415_PRODIMAGE
Discontinued

1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BA2506415

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

  • Flush Concrete Round Floorbox
  • Single Gang Cast Iron
  • 4.75" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

Product details

General

Application
Single Service In-Floor Delivery Systems
Application - For Use On
Concrete
Color
Aluminum Flange
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Knockouts
(4) 1 1/2"
Material
Cast Iron
Mounting Method
Cast Into Concrete
Series
Flush Round - B25 Series
Sub Brand
Flush Concrete Floor Boxes
Type
Round Cast Iron Box
UPC
783585545745

Dimensions

Dimensions
5 in x 4.66 in x 4.75 in
Height
4.75 in
Length
5 in
Width
4.66 in

Conductor Related

Cable Entry
From Top

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514