HUBBELL
WBP_HBLSCCUBWSS_PRODIMAGE
WBP_HBLSCCUBWSS_PRODIMAGE
Discontinued

Concrete Concrete, Recessed, Stainless Steel Box, Convention Center Utility Box, Power Air/Water, Ships with Cover, Power Panel Purchased Separately

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLSCCUBWSS

Concrete Concrete, Recessed, Stainless Steel Box, Convention Center Utility Box, Power Air/Water, Ships with Cover, Power Panel Purchased Separately

  • Custom Built Panels
  • Hooks for tying onto rebar
  • Separate enclosure to keep water away from electrical components

Box for Air/Water Services; Stainless Steel Box Construction; Box Ships with Heavy Duty Cover

Product details

General

Application

For Use in Concrete Floors

Application - For Use On

Specialty

Catalog Number

HBLSCCUBWSS

Color

Stainless

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Cast Into Concrete

Series

Convention Center

Sub Brand

Convention Center Utility Boxes

Type

Air and Water Box

UPC

783585346106

Dimensions

Dimensions

13.46 in x 24.26 in x 27.5 in

Height

27.5 in

Length

13.46 in

Width

24.26 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus