HUBBELL
WBP_CFB7CVRALU_PRODIMAGE
WBP_CFB7CVRALU_PRODIMAGE
WBP_CFB7CVRALU_alt_PRODIMAGE
WBP_CFB7G4_CFB7CVRALU_open_PRODIMAGE
WBP_CFB7G4_CFB7CVRALU_PRODIMAGE

CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Aluminum Beveled Edging for Carpet

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB7CVRALU

Concrete Floorboxes, Recessed, CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Aluminum Beveled Edging for Carpet

  • CFB7G Series Flange and Cover
  • ¼" Beveled Edging for Carpet
  • Large Cable Egress Door

1/4" Beveled Edging for Carpet Insert

Product details

General

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB7CVRALU

Color

Aluminum Flange

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Aluminum

Item Type

Beveled Edge Rectangular Cover and Cable Access Door

Material

Composite

Material - Mounting Hardware

Screw Mounting

Mounting Method

Mounts to Box

Mounting Type

(8) Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Recessed Rectangular - CFB Series

Size

7-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Floor Box Cover

UPC

783585212913

Dimensions

Dimensions

10.5 in x 12.5 in x 0.25 in

Display Size

12.00" x 12.2" (254.0 x 309.9)

Height

0.25 in

Length

10.5 in

Width

12.5 in

Conductor Related

Cable Entry

(1) Egress Door

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514