WBP_CFBS1R6CVRBRZ_PRODIMAGE
WBP_CFBS1R6CVRBRZ_PRODIMAGE

CFB2G Series, Round Cover Assembly, Bronze Plated Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

CFBS1R6CVRBRZ

Concrete Floorboxes, Recessed, CFB2G Series, Round Cover Assembly, Bronze Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with Two Large Cable Egress Doors

Product details

General

Application
For Use with Concrete Floor Boxes
Application - For Use On
Carpet/Tile
Color
Plated Antique Bronze
Construction
Cast Aluminum
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Bronze
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(3) Screw Mount
Number of Gang(s)
2-Gang
Series
Recessed - CFB Series
Size
2-Gang;4-Gang
Type
6" Round Recessed Floor Box Cover
Type of Use
Carpet
Typical Application
Carpet
UPC
783585527840

Dimensions

Length
7.5 in
Width
7.5 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514