WBP_10GAFBCVRALU_PRODIMAGE
WBP_10GAFBCVRALU_PRODIMAGE

4-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

4GAFBCVRALU

Raised Access or Wooden Floors, Recessed, 4-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish

  • Surface Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

Product details

General

Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Color
Aluminum Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Number of Gang(s)
4-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size
4-Gang
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Recessed Access Floor Box Cover
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585526904

Dimensions

Length
13 in
Width
13.25 in

Conductor Related

Cable Entry
(2) Egress Doors

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1
Pallet Quantity
96