HUBBELL
WBP_CFB6RCVRR1_PRODIMAGE
WBP_CFB6RCVRR1_PRODIMAGE
play
SystemOne Recessed Floor Boxes

6-Gang CFB Series Box for Round Covers, 0- 1/4" Stackable Rings, Post Pour Installation

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB6RCVRR1

Concrete Floorboxes, Recessed, 6-Gang CFB Series Box for Round Covers, 0- 1/4" Stackable Rings, Post Pour Installation

0- 1/4" Post Pour Adjustment

Product details

General

Accessory Type

Adjustment Rings

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB6RCVRR1

Color

Metallic

Construction

Fabricated

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Cast Into Concrete

Mounting Type

Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang;6-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Post Pour Stackable Ring

UPC

783585447469

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus

Resources and downloads

Specifications

Videos

play
SystemOne Recessed Floor Boxes

Engineering Drawing