WBP_CFB7CVRBRS_PRODIMAGE
WBP_CFB7CVRBRS_PRODIMAGE
WBP_CFB7G4_CFB7CVRBRS_open_PRODIMAGE
WBP_CFB7CVRBRS_alt_PRODIMAGE
WBP_CFB7G4_CFB7CVRBRS_PRODIMAGE

CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Brass Beveled Edging for Carpet

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB7CVRBRS

Concrete Floorboxes, Recessed, CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Brass Beveled Edging for Carpet

1/4" Beveled Edging for Carpet Insert

Product details

General

Application
  • For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
  • Brass Flange
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Brass
Item Type
Beveled Edge Rectangular Cover and Cable Access Door
Material
Composite
Material - Mounting Hardware
Screw Mounting
Mounting Method
Mounts to Box
Mounting Type
(8) Screw Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Recessed Rectangular - CFB Series
Size
7-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
  • Recessed Floor Box Cover
  • Recessed Floor Box Cover
UPC
783585212906

Dimensions

Dimensions
10.5 in x 12.5 in x 0.25 in
Display Size
12.00" x 12.2" (254.0 x 309.9)
Height
0.25 in
Length
10.5 in
Width
12.5 in

Conductor Related

Cable Entry
(1) Egress Door

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514