HUBBELL
WBP_CFB7TALU_PRODIMAGE
WBP_CFB7TALU_PRODIMAGE
WBP_CFB7TALU_alt_PRODIMAGE
WBP_CFB7G6FRK_CFB7G6_alt_PRODIMAGE

CFB7G Rectangular Series Box, Surface Cover Assembly, 1/2" Aluminum Square Edging for Tile

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB7TALU

Concrete Floorboxes, Recessed, CFB7G Rectangular Series Box, Surface Cover Assembly, 1/2" Aluminum Square Edging for Tile

1/2" Edging

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB7TALU

Color

Aluminum Flange Finish

EU RoHS Indicator

No

Finish Type

Aluminum

Item Type

Square Edge Rectangular Cover and Cable Access Door

Material

Composite

Material - Mounting Hardware

Screw Mounting

Mounting Method

Mounts to Box

Mounting Type

(8) Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Recessed Rectangular - CFB Series

Size

7-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Floor Box Cover

UPC

783585212982

Dimensions

Dimensions

10.5 in x 12.5 in x 0.5 in

Display Size

12.00" x 12.2" (254.0 x 309.9)

Height

0.5 in

Length

10.5 in

Width

12.5 in

Conductor Related

Cable Entry

(1) Egress Door

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514