HUBBELL
WBP_CFB7CVRBLK_PRODIMAGE
WBP_CFB7CVRBLK_PRODIMAGE
WBP_CFB7CVRBLK_alt_PRODIMAGE

CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Black Beveled Edging for Carpet

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB7CVRBLK

Concrete Floorboxes, Recessed, CFB7G Rectangular Series Box, Surface Cover Assembly, 1/4" Black Beveled Edging for Carpet

  • CFB7G Series Flange and Cover
  • ¼" Beveled Edging for Carpet
  • Large Cable Egress Door

1/4" Beveled Edging for Carpet Insert

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB7CVRBLK

Color

Black Flange

Construction

Fabricated

Construction Material - Main

Metallic

EU RoHS Indicator

Contact Manufacturer

Finish Type

7 Meunt

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

(8) Screw Mount

Series

Recessed Rectangular - CFB Series

Size

12.00" x 12.2" (254.0 x 309.9)

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Floor Box Cover

UPC

783585222486

Dimensions

Dimensions

10.5 in x 12.5 in x 0.25 in

Height

0.25 in

Length

10.5 in

Width

12.5 in

Conductor Related

Cable Entry

(1) Egress Door

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1