HUBBELL
WBP_CFBS1R6FFCVRBRS_PRODIMAGE
WBP_CFBS1R6FFCVRBRS_PRODIMAGE
play
SystemOne Recessed Floor Boxes

CFB2G, Round Cover Assembly, Brushed Brass Plated Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFBS1R6FFCVRBRS

Concrete Floorboxes, Furniture Feed, CFB2G Series, Round Cover Assembly, Brushed Brass Plated Finish

  • Surface Style Cover

Low Profile Surface Cover with (1) 3/4" and (1) 2" Threaded Hubs

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R6FFCVRBRS

Color

Plated Brushed Brass

Construction

Cast Aluminum

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brass

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

6" Round Furniture Feed Floor Box Cover

Type of Use

Carpet, Furniture Feed

Typical Application

Carpet, Furniture Feed

UPC

783585527888

Dimensions

Length

7.5 in

Width

7.5 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514