Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
CFBS1R8CVRGRY
Low Profile Surface Cover with Two Large Cable Egress Doors
Application
Application - For Use On
Catalog Number
Color
Construction
Construction Material - Main
Cover Shape
EU RoHS Indicator
Material
Mounting Method
Mounting Type
Number of Gang(s)
Size
Sub Brand
Type
Type of Use
Typical Application
UPC
Length
Width
Cable Entry
Industry Standard(s)
Carton Quantity