HUBBELL
WBP_PFBCBRA_PRODIMAGE
WBP_PFBCBRA_PRODIMAGE

Round Cover/Flange Assembly, Non-Metallic, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PFBCBRA

Concrete Floorboxes, Flush, Round PVC Box Series, Round Cover/Flange Assembly, Non-Metallic, Brown

  • Meets ADA standards for accessible design
  • Provides consistent look and maximum functionality
  • Non-metallic

Standard Product

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBCBRA

Color

Brass

Construction

Molded

EU RoHS Indicator

No

Item Type

Round Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Duplex and Low Voltage

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Flush Round - PFB Series

Specifications

  • Box Item - Non-metallic Combo Cover/Flange
  • Diameter - 6.25 in.
  • Floor Box Version - Round
  • Insulator - Separates receptacle from low-voltage wiring
  • Material - Thermoplastic ABS

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cover

UPC

783585342511

Dimensions

Display Size

6.25" Dia

Length

6.25 in

Width

6.25 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10