HUBBELL
WBP_S1R4CVRBRS_PRODIMAGE
WBP_S1R4CVRBRS_PRODIMAGE

Recessed 4" Series, Cover Assembly, Brushed Brass Plated Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AFBS1R4CVRBRS

Raised Access or Wood Floorboxes, Recessed 4" Series, Cover Assembly, Brushed Brass Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with One Large Cable Egress Door

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4CVRBRS

Color

Black Powder Coat

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brass

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(2) Screw Mount

Series

Recessed Round - AFB Series

Size

4 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box Cover

UPC

783585545325

Dimensions

Length

5.5 in

Width

5.5 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

12

Pallet Quantity

720