HUBBELL
WBP_PFBRFBL1_PRODIMAGE
WBP_PFBRFBL1_PRODIMAGE
WBP_PFBRFBL1_alt_PRODIMAGE

1-Gang Non-Metallic Carpet Flange, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

PFBRFBL1

Concrete Floorboxes, Flush, Rectangular PVC Box Series, 1-Gang Non-Metallic Carpet Flange, Black

  • Durable cast aluminum construction available
  • Provides consistent look and maximum functionality
  • Locking studs allow each door to be secured independently

Mounting Clips Included; For Non-Metallic Rectangular Floorbox Carpet Applications

Product details

General

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRFBL1

Color

Black

Construction

Molded

EU RoHS Indicator

No

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Series

Flush Rectangular - PFB Series

Size

1-Gang

Specifications

  • Dimensions - 6.00" x 4.88"
  • Number of Gangs - 1-Gang

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585848723

Dimensions

Display Size

1-Gang

Length

6 in

Width

4.88 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

4

Pallet Quantity

888

Resources and downloads