WBP_PFBSTAND_PRODIMAGE
WBP_PFBSTAND_PRODIMAGE
WBP_PFBSTAND_app-1_PRODIMAGE
WBP_PFBSTAND_app-3_PRODIMAGE
+3
WBP_PFBSTAND_leg_PRODIMAGE

Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour

Brand:

Bryant

Catalog ID:

PFBSTAND

Concrete Floorboxes, PVC Box Series, Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour

  • Adjustable Non-Metallic Concrete Floor Box Stand
  • For use with CFBS1R4PFB, S1PFB, PFB1, RF400 Boxes: Molded PVC Construction
  • Adjustment Range 2.50" to 4.00"

Pre-pour PVC Stand Increases Non-Metallic Box Height 2.50" to 4.0"

Product details

General

Accessory Type
Pre-Pour Stands
Application
  • For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
  • White
Construction
Non-Metallic
Construction Material - Main
T Meunt
EU RoHS Indicator
Contact Manufacturer
Material
Thermoplastic
Series
  • Recessed - CFB Series
  • Flush Round - PFB Series
  • Flush - S1 Series
Size
Standard Sized Product
Sub Brand
Concrete Floor Boxes
Type
  • PVC Stand
  • PVC Stand
UPC
783585548920

Logistics

Carton Quantity
10