HUBBELL
WBP_RAFB4SP2AAP_PRODIMAGE
WBP_RAFB4SP2AAP_PRODIMAGE

RAFB4 Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RAFB4SPDECO

Raised Access or Wood Floorboxes, Recessed, RAFB4 Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- StyleLine/Decorator Opening

Sub-Plate with (1) StyleLine/ Decorator Opening

Product details

General

Application

  • For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4SPDECO

Color

White

Construction

Stamped

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Series

Recessed Round - RAF Series

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Raised Access Floor Box Sub Plate

UPC

783585445267

Dimensions

Length

1.32 in

Width

2.64 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

50