HUBBELL
WBP_RAFB4SPORT_PRODIMAGE
WBP_RAFB4SPORT_PRODIMAGE
WBP_RAFB4SPORT_alt_PRODIMAGE

RAFB4 Series, Mounting Plate, 1-Gang, (1) Opening to Accommodate Ortronics TracJack® with (2) Bezels

Brand:

Hubbell Premise Wiring

Catalog ID:

RAFB4SPORT

Raised Access or Wood Floorboxes, Recessed, RAFB4 Series, Mounting Plate, 1-Gang, (1) Opening to Accommodate Ortronics TracJack® with (2) Bezels

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- (1) Opening for TracJack® or Series II®
  • Includes Bezels

Sub-Plate Opening to Accept Bezels for Ortronics TracJack®

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4SPORT

Color

White

Construction

Stamped

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Series

Recessed Round - RAF Series

Type

Raised Access Floor Box Sub Plate

UPC

783585445335

Dimensions

Length

1.19 in

Width

1.98 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

50

Resources and downloads