WBP_S1SP3IMC_PRODIMAGE
WBP_S1SP3IMC_PRODIMAGE

SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SP3IMC

In-Floor Delivery Systems, SystemOne, Sub-Plate, 3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

Product details

General

Application
Flush SystemOne Installation
Color
Black
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
3-Unit Hubbell iSTATION Opening, Controlled Single 20A, 125V Receptacle
Sub Brand
Flush Concrete Floor Boxes
Type
4" Flush
UPC
783585545615

Certifications And Compliance

Industry Standard(s)
cULus