HUBBELL
WBP_S1SP4X4_PRODIMAGE
WBP_S1SP4X4_PRODIMAGE
WBP_S1SP4X4_Loaded_Wire_PRODIMAGE
WBP_S1SP4X4_Loaded_PRODIMAGE
+4
WBP_S1PT4X4AL_S1PT4X4FIT_S1SP4X4_S1CFCAL_App_PRODIMAGE

SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SP4X4

In-Floor Delivery Systems, SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application

  • Flush SystemOne Installation

Catalog Number

S1SP4X4

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Aluminum

Mounting Method

To Fitting in Floor

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - 4X4 Data and Power
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371146

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

1

Pallet Quantity

186