HUBBELL
WBP_S1SPEXT4C_PRODIMAGE
WBP_S1SPEXT4C_PRODIMAGE

SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Controlled Single 20A, 125V

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SPEXT4C

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

Product details

General

Application

Flush SystemOne Installation

Catalog Number

S1SPEXT4C

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Controlled Single 20A, 125V Receptacle

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585545646

Certifications And Compliance

Industry Standard(s)

cULus