HUBBELL
WBP_S1SPTRACC_PRODIMAGE
WBP_S1SPTRACC_PRODIMAGE

SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Controlled Single 20A, 125V Receptacle, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SPTRACC

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Bezel for (6) Ortronics TracJack Modules, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

Product details

General

Application

Flush SystemOne Installation

Catalog Number

S1SPTRACC

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Ortronics TracJack Modules, Controlled Single 20A, 125V Receptacle

Style

Sub-Plates

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585545660

Certifications And Compliance

Industry Standard(s)

cULus