WBP_FB10MPKEY_PRODIMAGE
WBP_FB10MPKEY_PRODIMAGE
play
SystemOne Recessed Floor Boxes

8/10-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening Including Hubbell ISF6GY 6-Port Frame

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FB10MPKEY

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening Including Hubbell ISF6GY 6-Port Frame

Vertical 1-Gang Sub-Plate with (1) StyleLine/Decorator Opening Including (1) Hubbell ISF6GY 6-Port Frame

Product details

General

Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access
Color
Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
Screw Mount
Series
  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series
Size
10-Gang
Sub Brand
Recessed Concrete/Access Floor Boxes
Type
10-Gang Recessed Floor Box Mounting Plates
UPC
783585540832

Dimensions

Length
1.32 in
Width
2.64 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
10