HUBBELL
WBP_FB10MPKEY_PRODIMAGE
WBP_FB10MPKEY_PRODIMAGE
play
SystemOne Recessed Floor Boxes

8/10-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening Including Hubbell ISF6GY 6-Port Frame

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FB10MPKEY

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening Including Hubbell ISF6GY 6-Port Frame

Vertical 1-Gang Sub-Plate with (1) StyleLine/Decorator Opening Including (1) Hubbell ISF6GY 6-Port Frame

Product details

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MPKEY

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

10-Gang

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585540832

Dimensions

Length

1.32 in

Width

2.64 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

10