WBP_FBMPFT_PRODIMAGE
WBP_FBMPFT_PRODIMAGE

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Cable Feed Through with Bushing

Brand:

Hubbell Premise Wiring

Catalog ID:

FBMPFT

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Cable Feed Through with Bushing

1-Gang- 1" Opening with Bushing

Horizontial 1-Gang Sub-Plate with (1) 1" Cable Feed Through Opening with Bushing

Product details

General

Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Color
Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Knockouts
1.00" NPT
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Series
  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series
Size
2-Gang;4-Gang;6-Gang
Type
2, 4, & 6-Gang Recessed Floor Box Mounting Plates
UPC
783585191614

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
10
Pallet Quantity
4200