HUBBELL
WBP_FB10MPBNK_PRODIMAGE
WBP_FB10MPBNK_PRODIMAGE

8/10-Gang Series, Mounting Plate, 1-Gang, Blank

Brand:

Hubbell Premise Wiring

Catalog ID:

FB10MPBNK

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 1-Gang, Blank

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 1-Gang- Blank

Vertical 1-Gang Blank Sub-Plate

Product details

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MPBNK

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

10-Gang

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585191669

Dimensions

Length

1.81 in

Width

5.19 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

15

Pallet Quantity

5670