HUBBELL
WBP_FB10MPTRAC_PRODIMAGE
WBP_FB10MPTRAC_PRODIMAGE

8/10-Gang Series, Mounting Plate, 1-Gang, (2) Openings Accommodate (6) Ortronics TracJack®

Brand:

Hubbell Premise Wiring

Catalog ID:

FB10MPTRAC

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 1-Gang, (2) Openings Accommodate (6) Ortronics TracJack®

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 1-Gang- (1) Opening for TracJack® or Series II®

Vertical 1-Gang Sub-Plate with (1) Opening for TracJack® or Series II®

Product details

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MPTRAC

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

10-Gang

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585540924

Dimensions

Length

1.6 in

Width

2.79 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

15