HUBBELL
WBP_FB10TLX_PRODIMAGE
WBP_FB10TLX_PRODIMAGE
play
SystemOne Recessed Floor Boxes

8/10-Gang Series, Mounting Plate, 2-Gang, (1) Simplex 1.40" Diameter Opening

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FB10TLX

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 2-Gang, (1) Simplex 1.40" Diameter Opening

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 2-Gang- (1) Single Receptacle Opening with 1.40" Diameter

Vertical 2-Gang Sub-Plate with (1) Twist-Lock®/ Simplex 1.40" Dia. Opening

Product details

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10TLX

Color

Metallic

Construction

Stamped

Construction Material - Main

Steel

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Series

  • Recessed - CFB Series
  • Recessed Rectangular - AFB Series

Size

Standard Sized Product

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585540863

Dimensions

Length

3.62 in

Width

5.19 in

Certifications And Compliance

Industry Standard(s)

cULus