HUBBELL
WBP_FB10MPNEMA4G_PRODIMAGE
WBP_FB10MPNEMA4G_PRODIMAGE
play
SystemOne Recessed Floor Boxes
WBP_FB10MPNEMA4G_Loaded_PRODIMAGE

Recessed 8/10-Gang Floorbox 4-Gang NEMA Mounting Plate.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FB10MPNEMA4G

Concrete, Access, Wood Floorboxes, Recessed, 4/5 and 8/10-Gang Series, Mounting Plate, 5-Gang, 4-Gang Single Service Opening Utilizing NEMA Wallplate

Plate for Use in SystemOne 4/5 and 8/10-Gang Recessed Floorboxes. 5-Gang, single 4-Gang opening which meets NEMA spacing. For single service only. Includes mounting screws. Trim out with standard 4-Gang wallplate.

Vertical 5-Gang Sub-Plate with (4) Single Service Openings Utilizing NEMA Spacing. Requires 4-Gang Industry Wallplate to Trim out

Product details

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MPNEMA4G

Color

Metallic

Construction

Fabricated

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Mounts to Box

Number of Gang(s)

4-Gang

Series

Floorboxes

Size

4/5, 8/10-Gang

Style

Device Mounting Plates

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

Recessed

UPC

783585544861

Dimensions

Dimensions

5.19 in x 9.51 in x 0.064 in

Height

0.064 in

Length

5.19 in

Width

9.51 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

25

Pallet Quantity

3900