HUBBELL
WBP_SA6688_PRODIMAGE
WBP_SA6688_PRODIMAGE
WBP_SA6688_front_PRODIMAGE
WBP_SA6688_loaded-2_front_PRODIMAGE
+2
WBP_SA6688_loaded-1_front_PRODIMAGE
Discontinued

Floor and Wall Boxes, Large Capacity Series Pedestals, 4-Gang, With 3/4" NPT Hub

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SA6687

Floor and Wall Boxes, Large Capacity Series Pedestals, 4-Gang, With 3/4" NPT Hub.

Product details

General

Catalog Number

SA6687

EU RoHS Indicator

No

Specifications

  • Cubic Capacity - 47.10 Inch (771.7 cm3)
  • Material - Cast Aluminum
  • Pedestal Item - Large Capacity Stainless Plates
  • Pedestal Type - Large Capacity Unit

Type

Housings

UPC

783585135502

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

4