HUBBELL
WBP_SS309BF_PRODIMAGE
WBP_SS309BF_PRODIMAGE

LO-CON Series, Plate, Blank, Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

SS309BF

LO-CON Series, Above Floor Single Service Pedestal Plate, Blank

Standard Product

Product details

General

Catalog Number

SS309BF

Color

Natural

EU RoHS Indicator

Yes

Finish Type

Aluminum

Item Type

Device Plate

Material

Aluminum

Material - Mounting Hardware

Screw Mounting

Mounting Hardware

Included

Specifications

  • Pedestal Item - Metallic Lo-Con Plates
  • Pedestal Plate Type - Lo-Con Furniture Feed Blank Plate
  • Pedestal Type - Metallic Lo-Con

Style

Pedestal Plates

UPC

783585774923

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads