HUBBELL
WBP_NSOKPS_PRODIMAGE
WBP_NSOKPS_PRODIMAGE
WBP_NSOKPS_alt-1_PRODIMAGE
WBP_NSOKPS_alt_PRODIMAGE

netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOKPS

NetSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge

Standard Product

Product details

General

Accessory Type

Power Kits

Application - For Use On

Audio Video

Catalog Number

NSOKPS

EU RoHS Indicator

No

Item Type

Small Network Enclosure

Series

FPTV

Size

2-Gang;4-Gang

Type

Power Kits

UPC

883778500312

Dimensions

Width

5.5 in

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed