HUBBELL
Image of YGA282N90 YGA282N90 Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Stud, 90 Degree Pad
Image of YGA282N90 YGA282N90 Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Stud, 90 Degree Pad

YGA282N90 Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Stud, 90 Degree Pad

Brand:

Burndy

Catalog ID:

YGA282N90

HYLUG™ Copper Compression Terminal for Grounding; 2-Hole; 1/2" Stud; 1-3/4" Spacing; 90 Degree Pad; Long Barrel; Accommodates: 4/0 AWG.

Product details

General

Catalog Number

YGA282N90

Color Code

Purple

Connector Type

Terminal

Die Index

15

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

Type

Terminals

UPC

781810267158

UPC 12 Digit

7818102671588

Dimensions

Dimension - B Length fraction

1-3/5 in

Dimension - B Length inch

1.59 in

Dimension - Height fraction

2-2/5 in

Dimension - Height inch

2.39 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

131 mm

Dimension - Length Overall inch

5.17 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

1-11/16

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1