Brand:
Burndy
Catalog ID:
YGA28N90
Catalog Number
Color Code
Connector Type
Die Index
Material
Physical Attribute - Number of Crimps Required
Plated
Plating Type
Trade Name
Type
UPC
UPC 12 Digit
Dimension - B Length fraction
Dimension - B Length inch
Dimension - Height fraction
Dimension - Height inch
Dimension - Hole Size inch
Dimension - Hole Size mm
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - N inch
Dimension - Outside Diameter inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Physical Attribute - Tongue Angle
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Conductor Type
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Listed Direct Burial
Certification - UL Recognized
Standards - Industry Standards Met
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Minimum Pack Quantity