YGA-TN_Photo_ColorCYMK
YGA-TN_Photo_ColorCYMK

YGA342NTN Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand:

Burndy

Catalog ID:

YGA342NTN

HYLUG™ Copper Compression Terminal for Grounding; 2-Hole; 1/2" Stud; 1-3/4" Spacing; Long Barrel; Accommodates: 500 kcmil; Tin Plated.

Product details

General

Color Code
Brown
Connector Type
Terminal
Die Index
20;299
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Terminals
UPC
781810185926
UPC 12 Digit
7818101859266

Dimensions

Dimension - B Length fraction
2-1/5 in
Dimension - B Length inch
2.20 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size inch
0.50 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
154 mm
Dimension - Length Overall inch
6.08 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.52 in
Dimension - Strip Length inch
2-5/16
Dimension - Stud Size inch
1/2
Dimension - Width fraction
2/5 in
Dimension - Width inch
0.41 in

Conductor Related

Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads