HUBBELL
YGHC26C26TN_Photo_GrayScale
YGHC26C26TN_Photo_GrayScale

YGHC2C2TN Compression Grounding C-TAP Connector

Brand:

Burndy

Catalog ID:

YGHC2C2TN

Cu Comp Ground Tap Connector, #6 Sol-#2 Str, 1/4 " Rod(Run), #6 Sol-#2 Str(Tap), C Index.

Product details

General

Catalog Number

YGHC2C2TN

Connector Type

Tap

Die Index

C

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYTAPâ„¢

Type

Taps

UPC

781810172810

UPC 12 Digit

7818101728100

Dimensions

Dimension - Height fraction

1-4/25 in

Dimension - Height inch

1.16 in

Dimension - Height mm

29.5 mm

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Conductor Related

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Run Range

6 AWG-1 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Tap Range

6 AWG-1 AWG

Conductor - Copper Str Run

7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Run Range

7 AWG-2 AWG

Conductor - Copper Str Tap

7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

7-2

Conductor - Rod Run

1/4 in

Conductor - Rod Run Range

1/4 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

23200