HUBBELL
Image of YGHR29C58TN YGHR29C58TN Figure 8 Compression Ground Rod Connector
Image of YGHR29C58TN YGHR29C58TN Figure 8 Compression Ground Rod Connector

YGHR29C58TN Figure 8 Compression Ground Rod Connector

Brand:

Catalog ID:

YGHR29C58TN

HYTAIL™ Ground Rod Figure 8 Compression Tap Connector.

Product details

General

Catalog Number

YGHR29C58TN

Connector Type

Tap

Die Index

998;1012

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYTAIL™

Type

Taps

UPC

781810176054

UPC 12 Digit

7818101760544

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - B Length inch

0.88 in

Dimension - Ground Rod Size

5/8

Dimension - Height fraction

2-7/50 in

Dimension - Height inch

2.14 in

Dimension - Height mm

54.4 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

4/0 AWG - 250 kcmil

Conductor - Rod Size

5/8 in

Conductor - Rod Size Range

5/8 in

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Pallet Quantity

3480