HUBBELL
YGHS25_Photo_ColorCMYK
YGHS25_Photo_ColorCMYK

YGHS25 Compression Grounding Splice, 1/0 AWG Cu

Brand:

Burndy

Catalog ID:

YGHS25

HYGROUND® Grounding Irreversible Compression Splice; Heavy Duty; Accommodates: 1/0 AWG; 1.89" Length.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

Features: Heavy Duty HYLINK Ground Splice Designed Not Only To Carry Short Circuit Load, But To Also Withstand High Mechanical Stress, Each Conductor Element Has An Inspection Probe Hole And A Center Stop To Ensure Proper Cable Insertion, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, UL486A Listed, Prefilled With PENETROX Compound And Strip Sealed, Die Index: 14 Element A, Conductor Type: Stranded Copper, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y35, Y39, Y750, PAT750 Tool, U27RT Die, (1), Y45 Tool, U27RT Die With PT6515 Adapter, (1), Y46 Tool, U27RT Die With PUADP-1 Adapter, (1)

Product details

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGHS25

Connector Type

Splice

Die Index

14

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splices

UPC

781810220597

UPC 12 Digit

7818102205977

Dimensions

Dimension - B Length fraction

5/6 in

Dimension - B Length inch

0.83 in

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.89 in

Dimension - Outside Diameter inch

0.63 in

Conductor Related

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

9600

Resources and downloads