HUBBELL
YGHS25TN_Photo_Grayscale
YGHS25TN_Photo_Grayscale

YGHS34TN Compression Grounding Splice, 500 kcmil Cu, Tin Plated

Brand:

Burndy

Catalog ID:

YGHS34TN

HYGROUND® Grounding Irreversible Compression Splice; Heavy Duty; Accommodates: 500 kcmil; Tin Plated.

Product details

General

Catalog Number

YGHS34TN

Connector Type

Terminal

Die Index

22

Material

Copper

Physical Attribute - Number of Crimps Required

3

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINK™

Type

Splices

UPC

781810110713

UPC 12 Digit

7818101107133

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.48 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - Outside Diameter inch

1.24 in

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads