HUBBELL
YSHG3434_Photo_ColorCMYK
YSHG3434_Photo_ColorCMYK

YSHG3434 Compression H-Tap Connector

Brand:

Burndy

Catalog ID:

YSHG3434

Copper Compression Double H- Tap Connector, 4/0 AWG - 400 kcmil (Tap), # 6 Rebar/ 3/4" Ground Rod/ 400 to 250 kcmil Cu Cable.

  • UL467 Listed
  • Suitable for direct burial in earth or concrete
  • High conductivity copper extrusion minimizes resistance and eliminates corrosion due to dissimilar metals
  • Grooves are prefilled with PENETROXâ„¢ E2 oxide inhibitor and individually sealed inhibiting moisture and contaminants

Features: UL467 Listed: Suitable For Direct Burial In Earth Or Concrete, Material Is High Conductivity Copper Extrusion: Minimizes Resistance, Eliminates Corrosion Due To Dissimilar Metals, Grooves Are Prefilled With PENETROX E2 Oxide Inhibitor And Individually Sealed: Inhibits Moisture And Contaminants Ensuring Electrical Integrity, Die Index: 1104 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y750, PAT750 Tool, U1104 Die, (4), Y46 Tool, P1104 Die, (2), U1104 Die With PUADP-1 Adapter, (4), Rebar Size: #6, Wire Entry: Double, Ground Rod Size: 3/4 - 1 IN, Conductor Type: Run: Rebar, Ground Rod, Copper Conductor, Tap1: Copper Wire, Tap2: Copper Wire, Tap3: Copper Wire, Shape: H, Conductor Size (tap Range): 4/0 AWG - 400 KCMIL, Conductor Size (run - Range): 250 - 400 KCMIL

Product details

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YSHG3434

Connector Type

H-Tap

Die Index

1104

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

4

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

HYGROUND®

Type

Taps

UPC

781810129692

UPC 12 Digit

7818101296922

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

2.44 in

Dimension - Width inch

2.43 in

Dimension - Width mm

62 mm

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Run Range

250 kcmil-400 kcmil

Conductor - Copper Str Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Tap Range

4/0 AWG-400 kcmil

Conductor - Rebar Run

6

Conductor - Rebar Run Range

6

Conductor - Rod Run

3/4 in

Conductor - Rod Run Range

3/4 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL 467, Direct Burial

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2400