HUBBELL
BCC6
BCC6
Discontinued

B1271, Mold, Horizontal Parallel Tap, 6 AWG (Run & Tap)

Brand:

Burndy

Catalog ID:

B1271

Mold, Horizontal Parallel Tap, 6 AWG (Run & Tap), 25 Weld Metal.

Features: BCC-6 Type Molds Are Used To Join Horizontal Parallel Tap To Run Connections, The Tap Cable Is Over The Run Cable, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Includes: Handle, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp

Product details

General

Application

For Joining Horizontal Parallel Tap To Run Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810377260

UPC 12 Digit

7818103772600

Conductor Related

Conductor - Copper Str Run

6 AWG

Conductor - Copper Str Tap

6 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Resources and downloads