HUBBELL
BCC6
BCC6

B1307, Mold, Horizontal Parallel Tap, 4/0 AWG (Run), 4 AWG (Tap)

Brand:

Burndy

Catalog ID:

B1307

Mold, Horizontal Parallel Tap, 4/0 AWG (Run), 4 AWG (Tap), 90 Weld Metal.

Features: BCC-6 Type Molds Are Used To Join Horizontal Parallel Tap To Run Connections, The Tap Cable Is Over The Run Cable, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Includes: Handle, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product details

General

Application

For Joining Horizontal Parallel Tap To Run Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810382431

UPC 12 Digit

7818103824311

Conductor Related

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Tap

4 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads