HUBBELL
BCC6
BCC6

B1310, Horizontal Parallel Tap Mold

Brand:

Burndy

Catalog ID:

B1310

BURNDYWELD, BCC-6, Features: Molds are used to join horizontal parallel tap to run connections. The tap cable is over the run cable. Size range is #6 through 4/0 solid or concentric stranded copper conductors, For Horizontal Parallel Tap.

Features: BCC-6 Type Molds Are Used To Join Horizontal Parallel Tap To Run Connections; The Tap Cable Is Over The Run Cable; Conductor Type: Concentric Stranded Copper; Includes: Handle; Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp; Required Tools: B38-0309-00 Flint Ignitor; Cartridge Type: Standard

Product details

General

Application

To Join Horizontal Parallel Tap To Run Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC 12 Digit

7818103824622

Conductor Related

Conductor - Copper Solid Tap

8 AWG

Conductor - Copper Str Run

4/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Solid-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads