HUBBELL
BCC7
BCC7

B1314, Mold, Horizontal Parallel Tap, 2 str. (Run), 4 str. (Tap)

Brand:

Burndy

Catalog ID:

B1314

Mold, Horizontal Parallel Tap, 2 str. (Run), 4 str. (Tap), 65 Weld Metal.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810382530

UPC 12 Digit

7818103825300

Conductor Related

Conductor - Copper Str Run

2 AWG

Conductor - Copper Str Tap

4 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads