HUBBELL
BCR3
BCR3

B1593, Mold, Horizontal through Cable to Ground Rod, 500 kcmil, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

B1593

Mold, Horizontal through Cable to Ground Rod, 500 kcmil, 2-200 Weld Metal, 5/8" Ground Rod.

Molds are used to join horizontal through run cable to the side of a vertical ground rod.Size range is #6 through 1000 kcmil solid or concentric stranded copper conductors 1/2 INthrough 1 IN for the ground rod, For Horizontal through Cable to Ground Rod

Product details

General

Application

For Horizontal through Cable to Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC 12 Digit

7818103875111

Conductor Related

Conductor - Copper Str Tap

500 kcmil

Conductor - Copper Str Tap Range

500 kcmil

Conductor - Rod Size

5/8 in

Conductor - Rod Size Range

5/8 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads