HUBBELL
BCS5
BCS5

B1620, Horizontal Cable Tap to Horizontal Cast Iron Surface, 1 AWG

Brand:

Burndy

Catalog ID:

B1620

Mold, Horizontal Cable Tap to Horizontal Cast Iron Surface, 1 AWG, 65CI Weld Metal.

Product details

General

UPC

781810392836

UPC 12 Digit

7818103928366

Conductor Related

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads