HUBBELL
BCS6
BCS6

B1627, Horizontal through Cable to Vertical Steel Surface, 4 AWG

Brand:

Burndy

Catalog ID:

B1627

Mold, Horizontal through Cable to Vertical Steel Surface, 4 AWG, 65 Weld Metal.

Product details

General

UPC

781810392874

UPC 12 Digit

7818103928744

Conductor Related

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads